Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 8M KETTEN FUCHS Artikel-Nr. 72-8M-50
CNSORDERNO
Order number
72-8M-50
P
Division
8 mm
ZRB
Wide belt
50 mm
Z
Number of Teeth
72
TYP
Typ
10WF
VERS
9
MAT
Material
St
DE
Dimensions
181.97 mm
DP
Dimensions
183.35 mm
DM
Dimensions
100.0 mm
DI
Dimensions
158.0 mm
DF
Dimensions
192.0 mm
W
Dimensions
60.0 mm
L
Dimensions
60.0 mm
D1
Dimensions
18.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices